Standard Snap Lock Supports Contains 33 product types with 886 products
Refine By Clear Filters

Imperial/Metric

Spacer Length

More OptionsLess Options(79)

Hole A Fix Type

More OptionsLess Options(7)

Hole B Fix Type

More OptionsLess Options(3)

Hole Diameter A

More OptionsLess Options(8)

Hole Diameter B

More OptionsLess Options(10)

Maximum Panel Thickness A

More OptionsLess Options(6)

Maximum Panel Thickness B

More OptionsLess Options(5)

Material

Flange Diameter

Overall Width

Minimum Operating Temperature

Maximum Operating Temperature

More OptionsLess Options(1)

Material Type

More OptionsLess Options(3)

Minimum Panel Thickness A

More OptionsLess Options(1)

Minimum Panel Thickness B

More OptionsLess Options(3)

Viewing 1 - 16
List View Grid View
Sort By:

PCB Supports - Locking Two-Prong, Spring

These unique supports act as a spring the the pin is inserted into the spacer. The part flexes and can provide continuous support to the PCB

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Flat/Locking Arrowhead

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Flat/Locking Arrowhead, Large Base

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Flat/Locking Teardrop

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Flat/Locking Teardrop, Cupped

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Flat/Locking Arrowhead, Cushioned

These push spacers have a flexible "spring" spacer that absorbs vibration and shock. They mount to the chassis to support the PC board.

In Stock!

  • Free Sample
  • Technical Data Sheet

PCB Supports - Stacking

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

In Stock!

  • Free Sample
  • Technical Data Sheet

PCB Supports - Key Hole/Non-Locking Bayonet

These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Key Hole/Locking Two Prong

These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Locking Two Prong/Non-Locking Bayonet

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Locking Arrowhead/Non-Locking Bayonet

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application

In Stock!

  • Free Sample
  • Technical Data Sheet

PCB Supports - Locking Arrowhead/Non-Locking Bayonet, Long Nose

These spacers have an extra long top mounting fixing. This long nose automatically locates and aligns connector pins with socket. The top board is also easily removable

In Stock!

  • Free Sample
  • Technical Data Sheet

PCB Supports - Locking Two Prong/Non-Locking Two Prong

These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Locking Large Base Two Prong/Non-Locking Two Prong

These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Fir Tree/Fir Tree

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

PCB Supports - Locking Teardrop, Cupped 2-Sides

The teardrop style nose eases insertion and increases holding power while being very small and not protruding far from hole whilst the cupped base completely covers the hole and adds stability

In Stock!

  • Free Sample
  • Technical Data Sheet
essential solutions
delivered