T-Handle Knobs Contains 2 product types with 34 products
Refine By Clear Filters

Imperial/Metric

Mount Type

Thread Length

More OptionsLess Options(11)

Thread Size

More OptionsLess Options(6)

Overall Height

More OptionsLess Options(18)

Base Height

Insert Length

Knob Length

More OptionsLess Options(5)

Overall Height (Seed)

More OptionsLess Options(18)

Viewing 1 - 2
List View Grid View
Sort By:

T-Handle Knobs - Male

Male T-Handle Knobs have steel studs easily fit into threaded applications creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

In Stock!

  • Free Sample
  • 3D CAD

T-Handle Knobs - Female

Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

In Stock!

  • Free Sample
  • 3D CAD