Push Pull Knobs Contains 4 product types with 44 products
Refine By Clear Filters

Knob Material

More OptionsLess Options(3)

Mount Type

More OptionsLess Options(2)

Thread Size

More OptionsLess Options(6)

Knob Diameter

More OptionsLess Options(7)

Thread Length

More OptionsLess Options(7)

Overall Height

More OptionsLess Options(9)

Insert Material

Finish

More OptionsLess Options(2)

Color

More OptionsLess Options(1)

Material

More OptionsLess Options(3)

Full Material

Special Features

Height

More OptionsLess Options(3)

Body Diameter

More OptionsLess Options(3)

Overall Height (Seed)

More OptionsLess Options(9)

Viewing 1 - 4
List View Grid View
Sort By:

Push Pull Knobs - Convex with Stem

Convex Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for pulling or lifting. The convex top has a smooth shape and fits comfortably into the operator’s palm for an easy grip.

In Stock!

  • Free Sample
  • 3D CAD

Push Pull Knobs - Concave with Stem

Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for pulling or lifting. The concave top is more comfortable in applications that use a thumb push operation.

In Stock!

  • Free Sample

Push Pull Knobs - Concave

Concave Push Pull Knobs feature tapered shanks and an enlarged head to provide good finger clearance and excellent grasp for pulling or lifting. The concave top is more comfortable in applications that use a thumb push operation.

In Stock!

  • Free Sample
  • 3D CAD

Push Pull Knobs - Convex

Convex Push Pull Knobs feature tapered shanks and an enlarged head to provide good finger clearance and excellent grasp for pulling or lifting. The convex top has a smooth shape and fits comfortably into the operator’s palm for an easy grip.

In Stock!

  • Free Sample
  • 3D CAD