Ball Knobs Contains 8 product types with 275 products
Refine By Clear Filters

Brand

Imperial/Metric

Knob Diameter

More OptionsLess Options(37)

Knob Style

More OptionsLess Options(7)

Thread Size

More OptionsLess Options(24)

Mount Type

Mounting Method

Material

More OptionsLess Options(6)

Full Material

Color

Base Diameter

Finish

More OptionsLess Options(2)

Insert Material

Stud Thread Size

Stud Length

Compatible Shaft Diameter

More OptionsLess Options(7)

Knob Height

More OptionsLess Options(19)

Viewing 1 - 8
List View Grid View
Sort By:

Ball Knobs - Grooved

Grooved Ball Knobs are designed to provide a more secure grip while giving products an aesthetically pleasing finish. These plastic knobs with multiple grooves are ideal for a wide range of applications including machine tools, jigs, and fixtures.

In Stock!

  • 3D CAD

Ball Knobs - Fluted

Fluted Ball Knobs have unique styling for a distinctive look and feel. The belt fluting and ergonomic shape allow for easier non-slip gripping while providing a neat finished appearance to a wide range of applications.

In Stock!

  • 3D CAD

Ball Knobs - Recessed Top

Ball Knobs with a recessed top give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The recessed top provides a comfortable grip.

In Stock!

  • 3D CAD

Ball Knobs - Center Grooved

Center Grooved Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The center groove provides a more secure grip.

In Stock!

  • Free Sample
  • 3D CAD

Ball Knobs - Center Knurled

Center Knurled Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The knurled center provides a more secure grip.

In Stock!

  • Free Sample
  • 3D CAD

Ball Knobs - Mushroom

Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.

In Stock!

  • Free Sample
  • 3D CAD

Ball Knobs - Shanked

Shanked Ball Knobs provide an aesthetically pleasing, finished look to a wide range of applications. The shank gives additional height to the knob for applications that require extra clearance and finger touch control.

In Stock!

  • Free Sample
  • 3D CAD

Ball Knobs - Round

Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.

In Stock!

  • Free Sample
  • 3D CAD
essential solutions
delivered