Tube End Grips Contains 5 product types with 101 products
Refine By Clear Filters

Handle Style

More OptionsLess Options(11)

Grip Type

Handle Shape

Hole Diameter

More OptionsLess Options(12)

Material

Length

More OptionsLess Options(2)

Full Material

Color

Finish

Inside Length

More OptionsLess Options(6)

Grip Style


Viewing 1 - 5
List View Grid View
Sort By:

Grips - Round Sculptured

Round Sculptured Grips are made of closed cell foam rubber to stand up to the duress of demanding industrial applications. The soft rubber provides comfort and reduces hand fatigue when vibration is a factor.

In Stock!

  • Free Sample
  • 3D CAD

Grips - Flat

Flat Grips are ideal for finishing flat handles and capping bar stock. The flexible material has excellent insulation properties and can stretch onto slightly larger dimensions without shredding or tearing.

In Stock!

  • Free Sample
  • 3D CAD

Grips - Round Ribbed

Round Ribbed Grips are ideal for applications requiring a strong finger grasp. The flexible and durable material fits standard bar sizes on hand trucks, punch presses, tools, and other equipment.

In Stock!

  • Free Sample
  • 3D CAD

Grips - Round Finger Grasp

Round Finger Grasp Grips are ideal for applications requiring a uniform finger grasp. The flexible and strong material fits standard bar sizes on hand trucks, punch presses, tools, and other equipment.

In Stock!

  • Free Sample
  • 3D CAD

Grips - Round Tapered

Round Tapered Grips create an aesthetically pleasing finish for standard bar sizes on hand trucks, punch presses, tools, and other equipment. The vinyl material is durable and resists shredding and tearing.

In Stock!

  • Free Sample
  • 3D CAD
essential solutions
delivered