Lobed Hand Wheels & Knobs Contains 9 product types with 1294 products
Refine By Clear Filters

ManufacturerName

Imperial/Metric

Material

More OptionsLess Options(2)

Mount Type

More OptionsLess Options(9)

Overall Diameter

More OptionsLess Options(72)

Thread Size

More OptionsLess Options(26)

Thread Length

More OptionsLess Options(88)

Number of Lobes

More OptionsLess Options(4)

Full Material

Base Diameter

More OptionsLess Options(19)

Base Height

More OptionsLess Options(14)

Diameter

More OptionsLess Options(1)

Knob Material

More OptionsLess Options(9)

Stud Thread Size

Hole Thread Size

Knob Diameter

More OptionsLess Options(10)

Insert Diameter

More OptionsLess Options(1)

Viewing 1 - 9
List View Grid View
Sort By:

Lobed Hand Wheels & Knobs - Blank

Our lobed blank hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes.The lobed sides are easy to grip.

In Stock!

  • 3D CAD

Lobed Hand Wheels & Knobs - Female

Our lobed female hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes.The lobed sides are easy to grip.

In Stock!

  • Free Sample
  • 3D CAD

Lobed Hand Wheels & Knobs - Female with locking element

Female Lobed Hand Wheels & Knobs have a locking element that resists vibration and prevents back off. The scalloped edge allows for maximum grip and comfort while providing secure fastening for a wide range of applications.

In Stock!

  • Free Sample
  • 3D CAD

Lobed Hand Wheels & Knobs - Female with tapped cross hole

Tapped Hole Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These knobs are reamed to fit your application and designed to fit a wide variety of applications from fabrication equipment to display furniture.

In Stock!

  • 3D CAD

Lobed Hand Wheels & Knobs - Male

Our lobed male hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes.The lobed sides are easy to grip.

In Stock!

  • Free Sample
  • 3D CAD

Lobed Hand Wheels & Knobs - Male with Dog Point

Male Lobed Hand Wheels & Knobs with a Dog Points have a flat tip extending from the stud that allows the shaft to rotate while retaining the knob in a locked position. These durable lobed knobs are powdered steel with a black finish.

In Stock!

  • 3D CAD

Lobed Hand Wheels & Knobs - Reamed

Reamed Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These knobs are reamed to fit your application and designed to fit a wide variety of applications from fabrication equipment to display furniture.

In Stock!

  • 3D CAD

Lobed Hand Wheels & Knobs - Tapped Hole

Our lobed hand wheels & knobs are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes.The lobed sides are easy to grip.

In Stock!

  • 3D CAD

Lobed Hand Wheels & Knobs - Hex head bolt

Black thermoplastic Hex Head Bolt Lobed Hand Wheels & Knobs press-fit onto hex head bolts to create a comfortable and easy to grip knob. The removable center cap creates a custom look with an aesthetically pleasing finished appearance.
Product no longer available