Grip Hand Wheels & Knobs Contains 5 product types with 427 products
Refine By Clear Filters

Brand

Imperial/Metric

Mount Type

More OptionsLess Options(3)

Knob Diameter

More OptionsLess Options(9)

Thread Size

More OptionsLess Options(13)

Overall Height

More OptionsLess Options(38)

Base Diameter

More OptionsLess Options(5)

Base Height

Hole Diameter

Thread Length

More OptionsLess Options(41)

Body Diameter

More OptionsLess Options(45)

Insert Length

Stud Thread Size

Knob Style

More OptionsLess Options(2)

Maximum Radius

Stud Length

More OptionsLess Options(2)

Knob Height

More OptionsLess Options(35)

Viewing 1 - 5
List View Grid View
Sort By:

Grip Hand Wheels & Knobs - Female

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

In Stock!

  • Free Sample
  • 3D CAD

Grip Hand Wheels & Knobs - Male

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

In Stock!

  • Free Sample
  • 3D CAD

Grip Hand Wheels & Knobs - Reamed

Reamed Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface. These knobs are reamed to fit your application and are ideal for use on delicate mechanisms, gauging fixtures, or precision instruments.

In Stock!

  • 3D CAD

Grip Hand Wheels & Knobs - Blank

Blank Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface. These blank knobs can be fit to your unique application and are ideal for use on delicate mechanisms, gauging fixtures, or precision instruments.

In Stock!

  • 3D CAD

Grip Hand Wheels & Knobs - Female with tapped cross hole

Female Grip Hand Knobs with Tapped Cross Hole are constructed of high strength impact resistant technopolymer in a black matte finish. These knobs have a blunted diamond knurl to provide an excellent yet comfortable gripping surface.

In Stock!

  • 3D CAD
essential solutions
delivered