Open Grommets Contains 4 product types with 318 products
Refine By Clear Filters

Imperial/Metric

Type

Compatible Hole Diameter

More OptionsLess Options(15)

Inside Diameter

More OptionsLess Options(13)

Maximum Compatible Cable Diameter

More OptionsLess Options(61)

Panel Thickness

More OptionsLess Options(32)

Full Material

More OptionsLess Options(4)

Special Features

Hole Diameter

More OptionsLess Options(66)

Minimum Inside Diameter

Military Specification

More OptionsLess Options(10)

Maximum Inside Diameter

Material Type

Includes

Minimum Compatible Cable Diameter

Maximum Panel Thickness

Minimum Panel Thickness

More OptionsLess Options(1)

Minimum Compatible Hole Diameter

Maximum Compatible Hole Diameter


Viewing 1 - 4
List View Grid View
Sort By:

Open Grommets - Hole Grommets

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40°C to +135°C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40°C to +125°C.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Open Grommets - Quick Fit Grommets

Quick Fit Grommets snap neatly and quickly into position.

In Stock!

  • Free Sample
  • Technical Data Sheet

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Open Grommet Assortment Kit

Open Grommet Assortment Kits include an assortment of grommets protect wires, cables, and tubing passing through panels and enclosures. The kits are available with I.D.’s of 1/8”-1/2” or 1/2”-3/4” and are supplied in a metal box drawer.

In Stock!

essential solutions
delivered