Standard Cable Ties Contains 7 product types with 313 products
Refine By Clear Filters

Color

More OptionsLess Options(3)

Full Material

Minimum Loop Tensile Strength

More OptionsLess Options(5)

Maximum Cable Bundle Diameter

More OptionsLess Options(73)

Overall Length

More OptionsLess Options(67)

Overall Width

More OptionsLess Options(12)

Releasability

Type

Special Features

Head Type

Overall Length (Seed)

More OptionsLess Options(67)

Viewing 1 - 7
List View Grid View
Sort By:

Standard Cable Ties - Releasable, Thumb Press

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Standard Cable Ties - Locking, Nylon

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

In Stock!

  • Free Sample
  • Technical Data Sheet

Standard Cable Ties - Releasable

The releasable cable ties have all of the same benefits as Essentra's standard ties plus: The ties remain locked until intentionally released. Ideal in a variety of applications where temporary fastening or servicing is required.

In Stock!

  • Free Sample
  • Technical Data Sheet

Standard Cable Ties - Locking, Heat Stabilized

UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.

In Stock!

  • Free Sample
  • Technical Data Sheet

Standard Cable Ties - Locking, Weather Resistant

The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.

In Stock!

  • Free Sample
  • Technical Data Sheet

Standard Cable Ties - Locking, Nylon, Colored

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

In Stock!

  • Free Sample
  • Technical Data Sheet

Standard Cable Ties - Strap & Buckle

These heavy duty strap with buckles are for duty applications. They have a maximum tensile strength of 350 lbs. The buckle has steel teeth that grip the strap permanently. The buckle is pre-assembled on one end of the strap. There is an installation tool available (WIT-HD-6). They come in 2 different strap materials. Nylon strap material is a high strength, lightweight and relatively inexpensive strap. The acetal strap material has excellent weatherability, superior dimension stability and low-temperature toughness

In Stock!

  • Free Sample
  • Technical Data Sheet