Stainless Steel Cable Ties Contains 4 product types with 80 products
Refine By Clear Filters

Full Material

Coating

Type

Maximum Cable Bundle Diameter

More OptionsLess Options(16)

Minimum Loop Tensile Strength

More OptionsLess Options(1)

Overall Length

More OptionsLess Options(16)

Color

Material Type

Overall Length (Seed)

More OptionsLess Options(16)

Viewing 1 - 4
List View Grid View
Sort By:

Stainless Steel Cable Ties - Standard, Uncoated

Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.

In Stock!

  • Free Sample
  • Technical Data Sheet

Stainless Steel Cable Ties - Standard, PVC Coated

316 Stainless Steel Coated cable ties.Operating Temperature range:- 80°C to 150°C. The Nylon coating provides extra cable protection and corrosion resistance in extreme environments.Typical usages include: mass transit, ship building, oil rigs, hazardous areas, mining, petrochemicals and rail industries.

In Stock!

  • Free Sample

Stainless Steel Cable Ties - Ladder, Uncoated

The ladder construction of these 316 Stainless Steel Ties reduces the possibility of slippage.Typical usages include: mass transit, ship building, oil rigs, hazardous areas, mining, petrochemicals and rail industries.

In Stock!

  • Free Sample

Stainless Steel Cable Ties - Ladder, PVC Coated

316 Stainless Steel Coated cable ties with black.Operating Temperature range:- 80°C to 150°C.The ladder construction reduces the possibility of slippage. The polyester coating provides extra cable protection and corrosion resistance in extreme environments.Typical usages include: mass transit, ship building, oil rigs, hazardous areas, mining, petrochemicals and rail industries.

In Stock!

  • Free Sample