Cable Tie Mounts Contains 21 product types with 95 products
Refine By Clear Filters

Imperial/Metric

Mounting Method

More OptionsLess Options(5)

Maximum Compatible Cable Tie Width

More OptionsLess Options(10)

Material

More OptionsLess Options(4)

Special Features

More OptionsLess Options(3)

Outside Diameter

Compatible Hole Diameter

More OptionsLess Options(1)

Material Type

More OptionsLess Options(7)

Base Material

Spacer Length

Maximum Panel Thickness

More OptionsLess Options(3)

Minimum Panel Thickness

More OptionsLess Options(5)

Distance Between Fixing Holes

Minimum Compatible Cable Tie Width

More OptionsLess Options(6)

Compatible Cable Tie Width Range

More OptionsLess Options(21)

Compatible Screw Sizes

More OptionsLess Options(9)

Viewing 1 - 16
List View Grid View
Sort By:

Cable Tie Mounts - Rivet Mount

Cable Tie Mounts have a Rivet incorporated into the design with legs that expand as the pin is pushed to lock the holder in place. The low profile design is ideal for cable bundle applications in tight spaces

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet
  • Compliance Certificates

Cable Tie Mounts - Hook & Loop Ties, Snap In

These Cable Tie Mounts are designed to hold hook and loop cable ties with a maximum width of . They snap into a square hole with a minimum panel thickness of . Available in 2 sizes with different spacer lengths

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Screw Mount, Heavy Duty

Screw Mount Cable Tie Holders are ideal for heavy duty cable management solutions. With four-way mounting it also offers stability in support of the secure screw mount fastening

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Arrowhead Mount, Removable

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Screw Mount, Harness

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Fir Tree Mount

Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Arrowhead Mount

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Stainless Steel Ties

Stainless Steel Tie Cable Mounts are ideal for more heavy duty applications including Kwik Wrap. These Flat Tie Holders come in two different types, colours and differing mounting methods

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Hook & Loop Ties, Screw Mount

Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These zip tie holders are available with mounting holes to fit two different screw sizes

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Masonry Mount

Push-fit Masonry Mounts secure cable tie bundles into pre-drilled masonry holes. The UL94 V-2 Nylon 6/6 holders are suitable for use with standard and heavy duty zip ties.

In Stock!

  • Free Sample
  • Technical Data Sheet

Cable Tie Mounts - Screw Mount, Multi Bundle

Multi Bundle Cable Tie Mounts are ideal when there are multiple cable bundles that need to be installed in a row or series. The screw mount fastening is very secure

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Screw Mount, Low Profile, Two Way

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Screw Mount, Low Profile, Four Way

Low Profile Cable Tie Holders are ideal for low profile cable bundle applications

In Stock!

  • Free Sample
  • Technical Data Sheet

Cable Tie Mounts - Adhesive Mount, Swivel

Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows 360 degree rotation of the mounted bundle

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Cable Tie Mounts - Edge Mount

Edge Mount Cable Tie Holders have a very strong retention force when attached to the side of a metal panel and an even stronger retention force when attached to the side of a plastic panel. They are designed for affixing to the side of a panel allowing a cable tie to be passed through

In Stock!

  • Free Sample
  • Technical Data Sheet

Cable Tie Mounts - Hook & Loop Ties, Low Profile, Adhesive/Screw Mount

Cable Tie Mounts for Hook and Loop Cable Ties are low profile and the adhesive or screw mount base options provide both stability as well as flexibility

In Stock!

  • Free Sample
essential solutions
delivered