Screw-On Bumpers & Rubber Feet Contains 6 product types with 45 products
Refine By Clear Filters

Imperial/Metric

Base Diameter

More OptionsLess Options(6)

Screw Hole Diameter

Bumper Foot Style

Full Material

More OptionsLess Options(3)

Base Shape

Material Type

More OptionsLess Options(1)

Number of Mounting Holes

Material

More OptionsLess Options(2)

Type

More OptionsLess Options(2)

Outside Diameter

Overall Height

More OptionsLess Options(9)

Inside Diameter

More OptionsLess Options(3)

Thread Size

Overall Diameter

Hole Diameter

Mount Type

Thread Type

Minimum Operating Temperature

Maximum Operating Temperature

Operating Temperature Range

More OptionsLess Options(2)

Base Material

More OptionsLess Options(1)

Pad Diameter

Inside Depth

Maximum Operating Temperature (Seed)

Overall Height (Seed)


Viewing 1 - 6
List View Grid View
Sort By:

Screw-On Bumper & Rubber Feet - Heavy Duty Screw-On Bumper Feet

Heavy Duty Screw-On Bumper Feet are made of durable nylon or LDPE for use as a glide, bumper, or spacer. These feet can be fastened with a screw, bolt, or rivet.

In Stock!

  • Free Sample
  • 3D CAD

Screw-On Bumper & Rubber Feet - Screw-On Bumper Feet

Screw-on bumper feet are ideally suited for use as feet on radios, TV sets, housewares, small appliances and can also be used as spacers or door stops. Available in nylon or LPDE (low density polyethylene) and in black or natural colors.

In Stock!

  • Free Sample
  • 3D CAD

Screw-On Bumper & Rubber Feet - Screw-On Feet

Screw-On Feet prevent surface damage with anti-skid and scratch resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Screw-On Bumper & Rubber Feet - Coved Screw-On Bumper Feet

Coved Screw-On Bumper Feet can be used as a glide, bumper, or spacer. The durable material has a coved surface to fit and provide protection to matching round tubing.

In Stock!

  • Free Sample

Screw-On Bumper & Rubber Feet - Heavy Duty Screw-On Vibration Mount

Heavy Duty Screw-On Vibration Mounts absorb shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Screw-On Bumper & Rubber Feet - Threaded Stud

Threaded Stud Screw-On Bumpers can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet