Machine Screws Contains 8 product types with 728 products
Refine By Clear Filters

Imperial/Metric

Thread Size

More OptionsLess Options(20)

Material

Full Material

Head Type

More OptionsLess Options(4)

Drive Type

Series

More OptionsLess Options(7)

Compatible Thread Size

More OptionsLess Options(28)

Material Class

Package Quantity

Thread Density

Slot Depth

More OptionsLess Options(24)

Compatible Thread Sizes

More OptionsLess Options(25)

Viewing 1 - 8
List View Grid View
Sort By:

Machine Screws - Round

Domed head screws for extra grip with tightening and loosening

In Stock!

  • Free Sample
  • 3D CAD

Machine Screws - Pan

A disc style head with chamfered outer edge

In Stock!

  • Free Sample
  • Technical Data Sheet

Machine Screws - Binder

A disc style head with chamfered outer edge

In Stock!

  • Free Sample

Machine Screws - Cheese

Cheese head screws are suitable in applications where the head is not seen. These head styles have a cylindrical outer edge

In Stock!

  • Free Sample
  • 3D CAD

Machine Screws - Countersunk

Countersunk screws are ideal for applications where there can be no protruding head on show

In Stock!

  • Free Sample
  • 3D CAD

Machine Screws - Fillister

Similar to pan head or cheese head screws, but with a convex top

In Stock!

  • Free Sample
  • 3D CAD

Machine Screws - Flat

Screws with a flat top, they are designed to screw completely into a countersunk hole

In Stock!

  • Free Sample
  • 3D CAD

Machine Screws - Oval

An Oval Head Machine Screw has a curved head for an aesthetic finish

In Stock!

  • Free Sample
  • 3D CAD