Knurled, Thumb & Wing Screws Contains 11 product types with 331 products
Refine By Clear Filters

Imperial/Metric

Head Type

More OptionsLess Options(6)

Full Material

More OptionsLess Options(9)

Thread Size

More OptionsLess Options(14)

Length Under Head

More OptionsLess Options(33)

Head Diameter

More OptionsLess Options(16)

Material

More OptionsLess Options(4)

Finish

Thread Length

More OptionsLess Options(34)

Head Material

More OptionsLess Options(3)

Material Class

Style

Coating


Viewing 1 - 11
List View Grid View
Sort By:

Thumb Screws - Metal Half Turn

A quick locking tool for leaf and jig plates. The screw shoulder locks or unlocks plates when the screw is rotated one-half turn in the corresponding direction

In Stock!

  • 3D CAD

Thumb Screws - Knurled Plastic with Slot

Thumb screws are easy to apply and fasten. Ideal for applications where space is restricted and fastening with a tool is not possible

In Stock!

  • Free Sample

Thumb Screws - Knurled Plastic

Thumb screws are easy to apply and fasten. Ideal for applications where space is restricted and fastening with a tool is not possible.

In Stock!

  • 3D CAD

Thumb Screws - Knurled Metal

Thumb screws are easy to apply and fasten. Ideal for applications where space is restricted and fastening with a tool is not possible

In Stock!

  • 3D CAD

Thumb Screws - Knurled Metal with Washer Face

Thumb screws are easy to apply and fasten ideal for applications where space is restricted and fastening with a tool is not possible. The washer face provides an axcellent bearing surface and extends the height of the knob from the surface

In Stock!

  • 3D CAD

Thumb Screws - Metal Wing

These wing screws are made from malleable iron and have a tumbled finish. They are used for fastening, construction of jig and fixtures, tooling and special applications. The shoulder provides an excellent bearing surface

In Stock!

  • 3D CAD

Thumb Screws - Metal Quarter Turn

Available in unhardened and hardened steel and stainless steel. Steel have a black oxide finish. Hardened and case hardened 0.003"/0.005" deep. Stainless are made from type 303 stainless steel.

In Stock!

  • 3D CAD

Thumb Screws - Metal Spade

These thumb and wing screws are made from malleable iron and have a tumbled finish. Used for fastening, construction of jig and fixtures, tooling and special applications. Style A does not have a shoulder.

In Stock!

  • 3D CAD

Thumb Screws - Plastic Round Knob with Metal Thread

Plastic round knobs with metal thread thumb screw can be used as a thumb screw or a knob. Pre-assembled versions available to save time.

In Stock!

  • Free Sample

Thumb Screws - Knurled Metal with Shoulder

Thumb screws are easy to apply and fasten ideal for applications where space is restricted and fastening with a tool is not possible. The shoulder provides an axcellent bearing surface

In Stock!

  • 3D CAD

Thumb Screws - Metal Spade with Shoulder

These thumb and wing screws are made from malleable iron and have a tumbled finish. Used for fastening, construction of jig and fixtures, tooling and special applications. Style A does not have a shoulder.

In Stock!

  • 3D CAD
essential solutions
delivered