Push-In Rivets Contains 21 product types with 560 products
Refine By Clear Filters

Maximum Compatible Panel Thickness

More OptionsLess Options(117)

Compatible Hole Diameter

More OptionsLess Options(45)

Color

More OptionsLess Options(2)

Material

More OptionsLess Options(2)

Material Flammability Standard

Hole Diameter

Maximum Operating Temperature

More OptionsLess Options(5)

Minimum Compatible Panel Thickness

More OptionsLess Options(77)

Anchor Length

More OptionsLess Options(147)

Counterbore Hole Size

Square Size

Lip Height

More OptionsLess Options(17)

Minimum Compatible Hole Diameter

More OptionsLess Options(34)

Maximum Compatible Hole Diameter

More OptionsLess Options(52)

Brand


Viewing 1 - 16
List View Grid View
Sort By:

Fan Rivets, Snap

These snap rivets are designed to mount fans eliminating the need for a screw nut combination. Prongs expand to hold securely as pin is driven in, single-operation mounting saves time and money.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Plastic, Push, Round/Square Hole

  • Pre-Installed pin for easy finger pressure installation
  • Can be mounted in a Round or Square hole
  • Use square hole mounting for anti-rotaion applications
  • UL94 V-2 rated Nylon

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Removable

  • Easily snapped in by hand
  • Removable by pulling on the side taps of the pin
  • Allow blind side fixing
  • Pin and Grommet are provided separately
  • Can be used in a round or square hole, Square hole prevents rotation

In Stock!

  • Free Sample
  • Technical Data Sheet

Push-In Rivets - Metal, Push

  • These aluminum drive rivets can be used for fastening a wide variety of materials
  • Insert the rivet in teh hole and hit the pin with a blunt object such as a hammer
  • Pin forces prongs of rivet to flare out below or within fastened materials
  • Leaves a clean, non-snagging head when installed
  • Tamper-resistant design

In Stock!

  • 3D CAD

Push-In Rivets - Countersunk

  • Countersunk design for flush surface
  • Tamper resistant design
  • Accomodates countersunk hole specification DIN ISO 7721
  • Available in black or white
  • Easily installed by hand
  • UL94 V-2 Nylon 6
  • 1,000 per bag

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Folding Leg

  • Pushing the pin into the rivet body causes the legs to expand and grip the material
  • The legs fold out to .73" wide
  • Once installed, the rivet cannot be removed from the outside of the box
  • Good for use with cardboard or other porous material
  • Available in black and natural colors

In Stock!

  • Free Sample
  • Technical Data Sheet

Fan Rivets, Push

These push rivets are designed to mount fans eliminating the need for a screw nut combination. The pin is driven into the grommet expanding the legs. These are non-removable from the outside.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Heat Sink

  • Fasten a heat sink to a processor chip on a PCB
  • They have an integrated spring that provides continuous pressure to the heat sink until the thermal adhesive cures
  • The HSR-2 has a cross molded in allowing it to be installed by using a phillips head screwdriver

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Snap

  • Our most popular and easiest to install plastic rivets!
  • Simply push the head in and the grommet expands to hold it in place
  • Removable by pulling head
  • Available in both black and white colours
  • UL94 V-2 or UL94 V-0 material and also in Heat Stabilized material.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Push

  • Rivet pin is driven into the legs which expand, locking it in place
  • Designed for non-removable applications
  • Offered in a variety of styles and sizes for different hole sizes and panel thicknesses
  • Avaialble in both pre-driven and non pre-driven varieties

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Bevelled Head

  • Flat, beveled head eases assembly and disassembly
  • Easily pushed in by hand
  • As the pin is inserted into the grommet, the legs expand, locking it in place
  • 13 Sizes. Hole Dia: .122-.126" or .142-.146". Panel thickness from .039 - .335"
  • Black, UL94 V-2 Nylon 6
  • 1,000 per bag

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Knob Head

  • Flat, push/pull knob head lets river snap in and out of hole up to 25 times
  • For applications that require quick assembly and disassembly
  • Easily pushed in by hand
  • As the pin is inserted into the grommet, the legs expand, locking it in place
  • Black, UL94 V-2 Nylon 6
  • 1,000 per bag

In Stock!

  • Free Sample
  • Technical Data Sheet

Push-In Rivets - Tough Rivet

  • These rivets are a one-piece design with a pre-driven pin
  • Many styles avaiable for a variety of hole sizes and panel thicknesses
  • Removable by pulling out the pin
  • Black, Nylon 6/6
  • 1,000 per bag

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Fir Tree

  • These fir tree or barbed rivets have a ribbed design that ensures a fast and easy installation while securely holding into various materials such as wood, metal, foam, rubber and plastic.
  • When pushed into a hole, the flexible ribs deflect then spring back to lock securely in place.
  • Available in over 100 sizes and styles for different hole diameters and panel thicknesses.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Drive Fasteners

  • These drive fasteners are a multi-purpose, front loaded fastener
  • They have a hollow body which increases their flexibility for ease of insertion and removal
  • Can be used as a decorative hole plug
  • Easily inserted by hand
  • Available in both UL94 V-2 and UL94 V-0 rated materials

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Push-In Rivets - Key Hole Clip

  • These fasteners have a unique key-hole shaped interior which increases flexibility for easy assembly by hand
  • Angled panel lock section that takes up slack in panels to provide a tight fit
  • Available for a variety of hole diameters and panel thicknesses
  • Natural, Nylon 6/6

In Stock!

  • Free Sample
essential solutions
delivered