Wing & Fly Nuts Contains 2 product types with 32 products
Refine By Clear Filters

Imperial/Metric

Full Material

Thread Size

More OptionsLess Options(9)

Material Class

Material

Compatible Thread Size

More OptionsLess Options(9)

Package Quantity

More OptionsLess Options(1)

Compatible Thread Sizes

More OptionsLess Options(9)

Overall Height (Seed)

More OptionsLess Options(9)

Viewing 1 - 2
List View Grid View
Sort By:

Wing & Fly Nuts - Plastic Wing Nuts

Wing nuts have thumb tabs that provide extra grip for ease of turning and securing into position

In Stock!

  • Free Sample

Wing & Fly Nuts - Metal Wing Nuts

Made from Mild steel, Essentra's Metal Wing Nuts have a zinc plating finish and are available in sizes M3-M8

In Stock!

  • Free Sample
  • 3D CAD