Standard Hex Nuts Contains 2 product types with 193 products
Refine By Clear Filters

Imperial/Metric

Material

Compatible Thread Size

More OptionsLess Options(50)

Compatible Thread Sizes

More OptionsLess Options(44)

Thread Type

Maximum Operating Temperature

Operating Temperature Range

Material Type

Material Class

Package Quantity

More OptionsLess Options(3)

Grade

Maximum Operating Temperature (Seed)

Overall Height (Seed)

More OptionsLess Options(66)

Viewing 1 - 2
List View Grid View
Sort By:

Standard Hex Nuts - Metal

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

In Stock!

  • Free Sample
  • 3D CAD

Standard Hex Nuts - Plastic

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet