Rectangular Inserts & Glides Contains 3 product types with 108 products
Refine By Clear Filters

Head Length

More OptionsLess Options(20)

Head Width

More OptionsLess Options(13)

Compatible Tube Gauge

More OptionsLess Options(16)

Threaded Center

Compatible Thread Size

Maximum Compatible Wall Thickness

More OptionsLess Options(7)

Minimum Compatible Wall Thickness

More OptionsLess Options(3)

Compatible Wall Thickness Range

More OptionsLess Options(17)

Compatible Thread Sizes


Viewing 1 - 3
List View Grid View
Sort By:

Rectangular Inserts & Glides

Ribbed Rectangular Inserts are ideally suited for most popular sizes and gauges of rectangular tubes. They are available in a wide range of sizes, 10 different colours and in both a polished or eroded finish

In Stock!

  • Free Sample
  • 3D CAD

Rectangular Threaded Inserts & Glides - Metal

Rectangular Metal Threaded inserts come in a variety of options. All-Metal threaded inserts are ideal for heavy duty applications and are made from a cast aluminium alloy. Standard Threaded Inserts can be used with either adjustable feet (SR 1572) or adjustable tilt glides (SR1575). For the rectangular inserts M8 and M10 thread sizes are available and they are suitable for wall thicknesses of 1.0-2.0mm. Metal-Threaded Inserts are another heavy duty insert option. There are ideal for use with adjustable feet, tilt guides and castors. M8 or M10 threads with mild steel holding nut provides a strong fixing. The metal thread allows for a smooth repeatable adjustment and the two piece mouldings fit neatly together to fit into the tubes

In Stock!

  • Free Sample

Rectangular Inserts & Glides - Chrome Finish

Chrome-Plated Cap Rectangular inserts and Chrome Rectangular inserts offer two different chrome finish insert options. Chrome Plated Cap inserts are ribbed for ease of insertion and positive fit and the chrome plated cap provides enhances aesthetic appearance. they are suited to a wall section of 1.0-2.0mm. The Chrome inserts provide an equally neat finish and have a high gloss chrome coating. They are available in both chrome or dark chrome coatings

In Stock!

  • Free Sample
essential solutions
delivered