Tapered Caps & Plugs Contains 4 product types with 315 products
Refine By Clear Filters

Minimum Outside Diameter

More OptionsLess Options(202)

Maximum Outside Diameter

More OptionsLess Options(217)

Minimum Inside Diameter

More OptionsLess Options(199)

Maximum Inside Diameter

More OptionsLess Options(212)

Overall Height

More OptionsLess Options(80)

Flange Diameter

More OptionsLess Options(48)

Full Material

Inside Diameter Range

More OptionsLess Options(229)

Compatible Tube Size

More OptionsLess Options(8)

Compatible Plug Thread Sizes

More OptionsLess Options(34)

Overall Height (Seed)

More OptionsLess Options(80)

Viewing 1 - 4
List View Grid View
Sort By:

Tapered Caps & Plugs - Standard

Standard Tapered Caps & Plugs are designed for each part to cap multiple O.D.’s or plug multiple I.D.’s. The durable material protects against damage, dirt, moisture and corrosion during storage and shipping.

In Stock!

  • Free Sample
  • 3D CAD

Tapered Caps & Plugs - Vinyl

Vinyl Tapered Caps & Plugs are designed for each part to cap multiple O.D.’s or plug multiple I.D.’s. The soft yet durable PVC material is flexible ensuring a secure fit during transit, processing, and storage.

In Stock!

  • Free Sample
  • 3D CAD

Tapered Caps & Plugs - Heavy Duty

LDPE Heavy Duty Tapered Caps & Plugs include a rugged wall and seal rings for maximum protection. The tapered profile allows the versatile part to plug multiple I.D.’s or cap multiple O.D.’s

In Stock!

  • Free Sample
  • 3D CAD

Tapered Caps & Plugs - Wide Flange

The large flange on this series of Tapered Caps/Plugs provides greater protection and easy removal. Designed for use as both a cap and a plug, Large Flange Tapered Caps/Plugs provide excellent protection from damage, dirt, moisture and corrosion during storage and transportation.

In Stock!

  • Free Sample
  • 3D CAD