Threaded Sealing Caps Contains 2 product types with 41 products
Refine By Clear Filters

Imperial/Metric

Compatible Thread Standard

Compatible Thread Size

More OptionsLess Options(36)

Compatible Thread Sizes

More OptionsLess Options(36)

Overall Height (Seed)

More OptionsLess Options(12)

Viewing 1 - 2
List View Grid View
Sort By:

Threaded Sealing Caps - UNF Threads

UNF Threaded Sealing Caps protect and limit fluid leakage. These HDPE caps are resistant to solvents and reduce potential shearing. A neoprene sealing disk limits fluid leakage and the hexagonal head can be tightened by a wrench or socket at low torque but is hand tightening is recommended.

In Stock!

  • Free Sample

Threaded Sealing Caps - Metric Threads

Threaded Sealing Caps are used throughout the automotive, fluid power and engineering industries. They are recommended to be tightened by hand although the hexagonal head enables the cap to be applied or removed by spanner or socket at a low torque. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage. Suitable for Metric threads.

In Stock!

  • Free Sample