Blanking Plugs Contains 2 product types with 86 products
Refine By Clear Filters

Imperial/Metric

Compatible Hole Diameter

More OptionsLess Options(26)

Hole Type

Maximum Compatible Panel Thickness

More OptionsLess Options(13)

Material Type

Connector Type

Full Material

Overall Height

More OptionsLess Options(32)

Overall Length

Overall Diameter

More OptionsLess Options(43)

Head Height

Maximum Temperature

Operating Temperature Range

Head Length

Head Width

Minimum Panel Thickness

Overall Height (Seed)

More OptionsLess Options(32)

Overall Length (Seed)


Viewing 1 - 2
List View Grid View
Sort By:

USB & RJ Plugs

USB and RJ Plugs are used to protect the entry from ingress of dirt and moisture for unused terminals. The range comes in various shapes and sizes to fit the specific of the application.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Blanking Plugs

Blanking Plugs are used in sheet metal industry as a protection against sharp edges and are ideal for closing panel cavities. They provide a clean finish and a quick solution. They come in a large offering to suit hole diameter and panel thickness.

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet