T & L Handle Turn Cam Latches & Locks Contains 11 product types with 227 products
Refine By Clear Filters

Handle Type

More OptionsLess Options(3)

Locking Type

More OptionsLess Options(1)

Finish

More OptionsLess Options(5)

Color

Material

More OptionsLess Options(1)

Grip Range

More OptionsLess Options(26)

Mounting Hole Dimensions

Type

Full Material

Special Features

More OptionsLess Options(5)

Cam Material

Body Material

Handle Material

Latch Material

Maximum Grip

More OptionsLess Options(26)

Minimum Grip

Housing Material


Viewing 1 - 11
List View Grid View
Sort By:

Handle Turn Cam Latches - Adjustable T Handle

Handle Turn Cam Latches - Adjustable T Handle

In Stock!

  • 3D CAD

Handle Turn Latches - T Handle Shank

Handle Turn Latches - T Handle Shank

In Stock!

  • 3D CAD

Handle Turn Cam Latches - L Handle w/Padlock Option

Handle Turn Cam Latches - L Handle w/Padlock Option

In Stock!

  • 3D CAD

Handle Turn Cam Latches - NEMA Rated L Handle w/Defeator

Handle Turn Cam Latches - NEMA Rated L Handle w/Defeator

In Production!

  • 3D CAD

Handle Turn Cam Latches - Compact NEMA Rated L Handle

Handle Turn Cam Latches - Compact NEMA Rated L Handle

In Stock!

  • 3D CAD

Handle Turn Cam Latches - NEMA Rated T Handle

Handle Turn Cam Latches - NEMA Rated T Handle

In Stock!

  • 3D CAD

Handle Turn Cam Latches - Compact NEMA Rated T Handle

Handle Turn Cam Latches - Compact NEMA Rated T Handle

In Stock!

  • 3D CAD

Handle Turn Cam Latches - NEMA Rated L Handle

Handle Turn Cam Latches - NEMA Rated L Handle

In Stock!

  • 3D CAD

Handle Turn Latches - L Handle Shank

Handle Turn Latches - L Handle Shank

In Stock!

  • 3D CAD

Handle Turn Cam Latches - T Handle

Handle Turn Cam Latches - T Handle are used in applications such as electric panels and machinery covers. The range comes with a black or chrome finish . They are available with 2 key alike or 2 key differ.

In Stock!

  • 3D CAD

Handle Turn Cam Latches - L Handle

Handle Turn Cam Latches - L Handle are used in applications such as electric panels and machinery covers. The range comes with a black or chrome finish . They are available with 2 key alike or 2 key differ.

In Stock!

  • 3D CAD