Through Hole Angled Arch Plastic Pull Handle: Mounting Hole Center Distance, Front Counterbored Through Hole, Rectangular Bar

Item Code: KHO-5
Through Hole Angled Arch Reinforced Plastic Pull Handle is front mounted with between Front Counterbored Through Hole mounting holes.

In Stock!

Description
Quantity
Unit Price
Options
Mount Type
:
Front Counterbored Through Hole
Handle Style
:
Rectangular Bar
Handle Material
:
Reinforced Plastic
Overall Length
:
4.210 in (106.9 mm)
Handle Color
:
Black
Overall Height
:
1.420 in (36.1 mm)
Base Length
:
1.300 in (33 mm)
Base Width
:
.830 in (21.1 mm)
Mounting Hole Distance
:
3.681 in (93.5 mm)
Standard Pack: 1

Buy in multiples of: 1

1 : $3.59 10 : $3.40 50 : $3.33 100 : $3.26 250 : $3.19
essential solutions
delivered