Material Handling

Essentra Components has the leveling feet you need for furniture, appliances, machinery, cabinets, shelving and workbenches. Stud mount come with the stud attached to the leveller whilst Socket mount come without the stud attached. Most styles of leveling feet have a threaded stud which is screwed into a threaded insert or mounted nut. Commonly used for appliances, we offer adjustable feet tube inserts that offer a simple push-in installation.

Everything from light duty to industrial quality feet are available in our inventory, with load bearing weights as high as 30,000 lbs per foot. Browse our adjustable leveling feet below or request our free catalog to view our entire stock of casters, feet & glides.