Knobs, Handles & Grips

Protect and cover exposed bolts with Essentra bolt and nut caps. Manufactured from LDPE with UV stabilizer these caps are a durable and cost effective option for covering exposed bolts.

Bolt caps are available in sixteen different sizes to fit hexagonal head sizes from 0.306” to 1.406” (7.77 mm to 35.71 mm). The white or black color options augment the finished appearance of your product while protecting against weathering and tampering.

Essentra carries low cost specialty nut and bolt cap alternatives to adjustable swivel glides. These specialty products protect the head of the bolt with a non-skid, non-marking elastomeric polyethylene cap.