Knobs, Handles & Grips

Essentra Components has a large selection of Access Hardware, helping you to provide secure access to critical machine components, electrical boxes, and other protected entry areas.Browse our hardware below or request our free master catalog to see these and thousands of other industrial products including: gaskets, fasteners, conduit , protective caps protective caps and cable ties.

Typically available in two parts, the catch and the strike plate, catches hold doors, lids, drawers and panels closed. We offer magnetic, knuckle, roller and grabber catches.

Door Holders & Lid Stays are mechanisms for preventing a door or lid from swinging too far open and are designed for holding the door or lid open.We have a large selection of hinges from standard leaf hinges to adjustable friction hinges that will hold a door or lid at any angle. We have many styles including: concealed, lift-off, weld-on, strap and piano hinges.

Our wide range of handles & latches have both locking and non-locking options. Browse our latches to find paddle latches, barrel bolts, swell latches, cam locks, draw catches, hasps and even explosion proof latches.

We offer both side mount and center mount drawer slides. We have drawer rails for nearly any application, from light duty slides with a load capacity of 11 lbs to industrial quality drawer rails with a load capacity of up to 599 lbs.

Inspection Windows are installed on equipment, meters or containers where it is desirable to view inside without having to open the enclosure. Common applications include industrial machinery and meter counters.