Blanking Plugs

Contains 2 product types with 92 products
Refine By Clear Filters

Imperial/Metric

Compatible Hole Diameter

More OptionsLess Options(50)

Hole Type

Maximum Compatible Panel Thickness

More OptionsLess Options(13)

Material Type

Connector Type

Overall Length

Head Height

Head Length

Head Width


Viewing 1 - 2
List View Grid View
Sort By:

USB & RJ Plugs

USB & RJ Plugs protect unused USB-B, RJ45 and RJ11 connector ports on electrical components. The design ensures no stress is applied to the adapter’s internal components upon entry. The black silicone material is suitable for higher temperatures up to 150°C (302°F).

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Blanking Plugs

Blanking plugs act as a closure in panel holes and create a finished appearance. Where environment is a concern, PVC material plugs are resistant to ozone, acids, and sunlight and have excellent aging qualities. TPR material plugs are more durable and withstand temperatures up to 176°C (350°F).

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet