Bearings & Power Transmission

Essentra Components offers a variety of products for holding open doors and lids. Browse our door holders & lid stays below or request our free catalog to view our entire stock of access hardware, including handles, hinges, gaskets and locks.

Overhead mounted door stop mounts to the top of the door. It prevents the door from opening too far. When the door is open fully, the catch will hold the door open. Push the door open slightly to release the catch and close the door.

Hook & Catch Door Holders consist of two parts, a T-shaped hook that fits into a keeper. Commonly used to hold trailer doors and windows open. One side is mounted to the trailer and the other to the door. The hook is slid into the shaped hole of the keeper to hold it secure until you release it.

Lid Stays are used on trunks, tool boxes and other containers where it is necessary to hold the lid open hands-free. These lid supports also prevent the lid from being open too far, helping to prevent strain on the hinges.

Socketed Door Holders have a black rubber and nylon construction. It consists of two parts, a male knob that is mated to a female socket. One side is mounted to a wall and the other to the door. The parts are pushed together to hold the door open. This door holder doubles as a bumper, preventing the door from hitting the wall.

T-Handle Draw Clamps are used to increase pulling power for heavy objects such as manholes, bins, hoppers and tanks and is designed to lay flush when not in use.